JAJSPW7B October 2023 – April 2024 OPA2323 , OPA323 , OPA4323
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx323 is tested for amplifier operation at 1.7V and is fully specified from 1.8V to 5.5V (±0.9V to ±2.75V); many specifications apply from –40°C to 125°C. Electrical Characteristics presents parameters that can exhibit significant variance regarding operating voltage or temperature.
Supply voltages larger than 7V can permanently damage the device; for more information, see the Absolute Maximum Ratings table.
TI highly recommends to add low-ESR ceramic bypass capacitors (CBYP) between each supply pin and ground. Only one CBYP is sufficient for single supply operation. Place the CBYP as close to the device as possible to reduce coupling errors from noisy or high-impedance power supplies. Make sure the power supply trace routes through CBYP before reaching the amplifier power supply terminals. For more information, see Layout Guidelines.