JAJSRJ1A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
E/S | 4 | Input | Enable/Shutdown output stage; take E/S low to shut down output |
IFLAG | 8 | Output | Current limit flag; active high |
ISET | 9 | Input | Current limit set (see Section 8.1) |
–IN | 6 | Input | Inverting op amp input |
+IN | 5 | Input | Noninverting op amp input |
TFLAG | 3 | Output | Thermal overtemperature flag; flag is high when alarmed and device has gone into thermal shutdown |
TSENSE | 12 | Input/Output | Temperature sense pin for use with a remote junction temperature sensor |
V– | 1, 10, 11, 20 | Ground | –Supply for amplifier, PWR Out, and thermal pad |
V– PWR | 13, 14 | Ground | –Supply for power output stage |
V+ | 2 | Power | +Supply for signal amplifier |
V+ PWR | 17, 18, 19 | Power | +Supply for power output stage |
VDIG | 7 | Power | +Supply for digital flag and E/S (referenced
to V–). Valid range is (V–) + 3.0V ≤ VDIG ≤ (V–) + 5.5V. |
VOUT | 15, 16 | Output | Output voltage; RO is high impedance when shut down |
Pad | Thermal Pad | — | Thermal pad. Connect to V– |