JAJSRJ1A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
The OPA564-Q1 is a low-cost, high-current op amp that is an excellent choice for driving up to 1.5A into reactive loads. The high slew rate provides 1.3MHz of full-power bandwidth and excellent linearity. These monolithic integrated circuits provide high reliability in demanding powerline communications and motor-control applications.