JAJSRJ1A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
The output structure of the OPA564-Q1 includes ESD diodes (see Figure 7-7). Do not allow the voltage at the OPA564-Q1 output to exceed 0.4V beyond either supply rail to avoid damage to the device. Reactive and electromagnetic field (EMF) generation loads can return load current to the amplifier, causing the output voltage to exceed the power-supply voltage. Figure 8-10 and Figure 8-11 illustrate how to avoid this damaging condition with clamping diodes from the output pin to the power supplies. Schottky rectifier diodes with a 3A or greater continuous rating are recommended.