JAJS197I November 2006 – July 2016 OPA827
PRODUCTION DATA.
The OPA827 is specified for operation from 4 V to 36 V (±2 V to ±18 V); many specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Absolute Maximum Ratings.
CAUTION
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout.