JAJSC89A May 2016 – June 2016 OPT3002
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | Power | Device power. Connect to a 1.6-V to 3.6-V supply. |
2 | ADDR | Digital input | Address pin. This pin sets the LSBs of the I2C address. |
3 | GND | Power | Ground |
4 | SCL | Digital input | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
5 | INT | Digital output | Interrupt output open-drain. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
6 | SDA | Digital input/output | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |