JAJSDR9 August 2017 OPT3007
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | GND | Power | Ground |
B1 | NC(1) | — | No connection required |
C1 | VDD | Power | Device power. Connect to a 1.6-V to 3.6-V supply. |
A2 | SCL | Digital input | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
B2 | NC(1) | — | No connection required |
C2 | SDA | Digital input/output | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |