JAJSJ79A August 2023 – December 2023 OPT4003-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | I | Device power. Connect to a 1.6-V to 3.6-V supply. |
2 | ADDR | I | Address pin. This pin sets the LSBs of the I2C address. |
3 | GND | Power | Ground |
4 | SCL | I | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
5 | INT | I/O | Interrupt input/output open-drain. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
6 | SDA | I/O | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |