JAJSJ79A August 2023 – December 2023 OPT4003-Q1
PRODUCTION DATA
at TA = 25°C, VDD = 3.3 V, 800-ms conversion time (CONVERSION_TIME = 0xB), automatic full-scale range (RANGE = 0xC), light source for channel 0 is a white LED and light source for channel 1 is an 850-nm LED, and normal-angle incidence of light (unless otherwise noted)
Normalized to 0° |
Normalized to dark condition |
Normalized to dark condition |
Normalized to 3.3 V |
Normalized to 3.3 V |
Normalized to 3.3 V | ||
Register E (exponent) denotes the full-scale range | ||
Normalized to 25 ms |
Normalized to 25°C |
Normalized to 25°C |