JAJSJ79A August 2023 – December 2023 OPT4003-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPTICAL | ||||||
Number of channels | 2 | |||||
ʎpeak | Peak irradiance spectral responsivity | CH0(ALS) | 550 | nm | ||
CH1 (IR) | 810 | |||||
ADC resolution | 9 | 20 | bits | |||
Range determination | 3 | bits | ||||
Tintg | Light integration time per channel (4) | Conversion-time CT = 0x6 | 25 | ms | ||
Conversion-time CT = 0xB | 800 | |||||
RCH0 | Peak responsivity | CH0 (ALS) lowest auto gain range, 800-ms conversion time per channel | 1280 | codes per μW/cm2 | ||
RCH1 | Peak responsivity | CH1 (IR) lowest auto gain range, 800-ms conversion time per channel | 2441 | codes per μW/cm2 | ||
ERlux | Equivalent resolution CH0 (ALS) | Lowest auto gain range, 100-ms conversion time per channel | 4.28 | mlux | ||
Lowest auto gain range, 800-ms conversion time per channel | 535 | μlux | ||||
ERIR | Equivalent Resolution CH1 (IR) | Lowest auto gain range, 100-ms conversion time per channel, 810-nm stimulus | 3.28 | nW/cm2 | ||
Lowest auto gain range, 800-ms conversion time per channel, 810-nm stimulus | 0.409 | |||||
EvFS | Full-scale equivalent Illuminance | CH0 (ALS) | 143613 | lux | ||
CH1 (IR), 810-nm stimulus | 27.45 | mW/cm2 | ||||
Ev | Measurement output result from lux measurement | 2000 lux input(1) | 1800 | 2000 | 2200 | lux |
Relative accuracy between gain ranges (2) | All channels | 0.6 | % | |||
EvIR | Infrared response(6) | 850-nm near-infrared, CH0 (ALS) response | 0.2 | % | ||
EvVIS | Visible response | 550-nm stimulus, CH1 (IR) response | 0.2 | % | ||
Light source variation for lux measurement (incandescent, halogen, fluorescent) | Bare device, no cover glass | 4 | % | |||
Linearity | RANGE > 0, 100-ms conversion-time per channel, all channels | 2 | % | |||
RANGE = 0, 100-ms conversion-time per channel, all channels | 5 | |||||
Dark measurement | All channels | 0 | 10 | codes | ||
Drift across temperature | CH0 (ALS) | 0.02 | %/°C | |||
CH1 (IR), 850nm LED input | 0.12 | |||||
Angular response (FWHM) | CH0 (ALS) | 120 | ° | |||
CH1 (IR), 850nm LED input | 125 | |||||
PSRR | Power-supply rejection ratio(3) | CH0 (ALS), VDD at 3.6 V and 1.6 V | 0.2 | %/V | ||
CH1 (IR), VDD at 3.6 V and 1.6 V, 850nm LED input | 0.8 | %/V | ||||
POWER SUPPLY | ||||||
VDD | Power supply | 1.6 | 3.6 | V | ||
VI2C | Power supply for I2C pullup resistor | I2C pullup resistor, VDD ≤ VI2C | 1.6 | 5.5 | V | |
IQACTIVE | Active current | Dark | 22 | µA | ||
Full-scale lux | 30 | |||||
IQ | Quiescent current | Dark | 1.6 | µA | ||
Full-scale lux | 2 | |||||
POR | Power-on-reset threshold | 0.8 | V | |||
DIGITAL | ||||||
CIO | I/O pin capacitance | 3 | pF | |||
VIL | Low-level input voltage (SDA, SCL, and ADDR) | 0 | 0.3 X VDD | V | ||
VIH | High-level input voltage (SDA, SCL, and ADDR) | 0.7 X VDD | 5.5 | V | ||
IIL | Low-level input current (SDA, SCL, and ADDR) | 0.01 | 0.25(5) | µA | ||
VOL | Low-level output voltage (SDA and INT) | IOL = 3 mA | 0.32 | V | ||
IZH | Output logic high, high-Z leakage current (SDA, INT) | Measured with VDD at pin | 0.01 | 0.25(5) | µA | |
TEMPERATURE | ||||||
Specified temperature range | –40 | 105 | °C |