JAJSJ77 June 2023 OPT4060
PRODUCTION DATA
The OPT4060 supports the transmission protocol for standard mode (up to 100 kHz), fast mode (up to 400 kHz), and high-speed mode (up to 2.6 MHz). Fast and standard modes are described as the default protocol, referred to as F/S. High-speed mode is described in High-Speed I2C Mode.