JAJSJ77 June 2023 OPT4060
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Optical | ||||||
Number of Channels | 4 | |||||
ʎpeak | Peak irradiance spectral responsivity | CH0 (R) | 605 | nm | ||
CH1(G) | 555 | nm | ||||
CH2(B) | 450 | nm | ||||
CH3(W) | 500 | nm | ||||
ADC resolution | 9 | 20 | bits | |||
Range determination | 3 | bits | ||||
Tintg | Light Integration-time per channel (4) | Conversion-time CT = 0x6 | 25 | ms | ||
Conversion-time CT = 0xB | 800 | ms | ||||
RCH0 | Peak Responsivity | CH0 (R) Lowest auto gain range, 800ms conversion time per channel | 1950 | codes per μW/cm2 | ||
RCH1 | CH1 (G) Lowest auto gain range, 800ms conversion time per channel | 3100 | codes per μW/cm2 | |||
RCH2 | CH2 (B) Lowest auto gain range, 800ms conversion time per channel | 1990 | codes per μW/cm2 | |||
RCH3 | CH3 (W) Lowest auto gain range, 800ms conversion time per channel | 5640 | codes per μW/cm2 | |||
ERlux | Equivalent Resolution | Lowest auto gain range, 100ms conversion-time per channel | 17.2 | mlux | ||
Lowest auto gain range, 800ms conversion-time per channel | 2.15 | mlux | ||||
EvFS | Full-scale equivalent Illuminance | 144284 | lux | |||
Ev | Measurement output result from lux measurement | 2000 lux input(1) | 1800 | 2000 | 2200 | lux |
Relative accuracy between gain ranges (2) | All channels | 0.6 | % | |||
EvIR | Infrared response(6) | 850nm near infra-red, all channels except for CH3 (W) | 0.2 | % | ||
Light source variation for lux measurement (incandescent, halogen, fluorescent) | Bare device, no cover glass | 4 | % | |||
Linearity | Input illuminance > 2254 lux , 100ms conversion-time per channel, all channels | 2 | % | |||
Input illuminance <= 2254lux , 100ms conversion-time per channel, all channels | 5 | % | ||||
Dark Measurement | All channels | 0 | 10 | codes | ||
Drift across temperature | CH0 (R) | 0.02 | %/°C | |||
CH1 (G) | 0.02 | %/°C | ||||
CH2 (B) | 0.05 | %/°C | ||||
CH3 (W) | 0.05 | %/°C | ||||
Angular response (FWHM) | CH0 (R) | 134 | ° | |||
CH1 (G) | 121 | ° | ||||
CH2 (B) | 99 | ° | ||||
CH3 (W) | 128 | ° | ||||
PSRR | Power-supply rejection ratio(3) | VDD at 3.6 V and 1.6 V, 30 different sources, all channels | 0.2 | %/V | ||
POWER SUPPLY | ||||||
VDD | Power supply | 1.6 | 3.6 | V | ||
VI2C | Power supply for I2C pull up resistor | I2C pullup resistor, VDD ≤ VI2C | 1.6 | 5.5 | V | |
IQACTIVE | Active Current | Dark | 24 | µA | ||
Full-scale lux | 29 | µA | ||||
IQ | Quiescent current | Dark | 2 | µA | ||
Full-scale lux | 2.6 | µA | ||||
POR | Power-on-reset threshold | 0.8 | V | |||
DIGITAL | ||||||
CIO | I/O Pin Capacitance | 3 | pF | |||
VIL | Low-level input voltage (SDA, SCL, and ADDR) | 0 | 0.3 X VDD | V | ||
VIH | High-level input voltage (SDA, SCL, and ADDR) | 0.7 X VDD | 5.5 | V | ||
IIL | Low-level input current (SDA, SCL, and ADDR) | 0.01 | 0.25(5) | µA | ||
VOL | Low-level output voltage (SDA and INT) | IOL=3mA | 0.32 | V | ||
IZH | Output logic high, high-Z leakage current (SDA, INT) | Measured with VDD at pin | 0.01 | 0.25(5) | µA | |
TEMPERATURE | ||||||
Specified temperature range | –40 | 85 | °C |