JAJSOG4C July 2007 – April 2022 PCA9306-Q1
PRODUCTION DATA
Table 10-1 lists the design parameters for this example.
| MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|
| VREF2 | Reference voltage | VREF1 + 0.6 | 2.1 | 5 | V |
| EN | Enable input voltage | VREF1 + 0.6 | 2.1 | 5 | V |
| VREF1 | Reference voltage | 0 | 1.5 | 4.4 | V |
| IPASS | Pass switch current | 14 | mA | ||
| IREF | Reference-transistor current | 5 | μA | ||
| TA | Operating free-air temperature | –40 | 105 | °C | |