JAJSOG4C July 2007 – April 2022 PCA9306-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
tPLH | SCL1 or SDA1 | SCL2 or SDA2 | CL = 50 pF | 0.9(1) | ns | |
CL = 30 pF | 0.6(1) | |||||
CL = 15 pF | 0.4(1) | |||||
tPHL | SCL1 or SDA1 | SCL2 or SDA2 | CL = 50 pF | 1.4(1) | ns | |
CL = 30 pF | 1.1(1) | |||||
CL = 15 pF | 0.7(1) |