JAJS199E April 2003 – July 2019 PCM1753 , PCM1754 , PCM1755
PRODUCTION DATA.
The digital functions of the PCM1754 are capable of hardware control. Table 2 lists selectable formats, Table 3 shows de-emphasis control, and Table 4 lists mute control.
FMT (PIN 15) | DATA FORMAT |
---|---|
LOW | 16– to 24–bit, I2S format |
HIGH | 16–bit right–justified |
DEMP (PIN 13) | DE–EMPHASIS FUNCTION |
---|---|
LOW | 44.1 kHz de–emphasis OFF |
HIGH | 44.1 kHz de–emphasis ON |
MUTE (PIN 14) | MUTE |
---|---|
LOW | Mute OFF |
HIGH | Mute ON |