JAJS199E April 2003 – July 2019 PCM1753 , PCM1754 , PCM1755
PRODUCTION DATA.
Where x = 1 or 2, corresponding to the DAC output VOUTL (x = 1) and VOUTR (x = 2).
Default value: 1111 1111b
Each DAC channel (VOUTL and VOUTR) includes a digital attenuation function. The attenuation level can be set from 0 dB to –63 dB in 0.5-dB steps. Changes in attenuator levels are made by incrementing or decrementing one step (0.5 dB) for every 8/fS time internal until the programmed attenuator setting is reached. Alternatively, the attenuation level can be set to infinite attenuation (or mute).
The attenuation data for each channel can be set individually. The attenuation level is set using the following formula:
Attenuation level (dB) = 0.5 × (ATx[7:0]DEC – 255)
where ATx[7:0]DEC = 0 through 255.
For ATx[7:0]DEC = 0 through 128, attenuation is set to infinite attenuation.
The table in Figure 28 shows the attenuation levels for various settings: