at TA = 25°C, IOVDD = 3.3 V or 1.8 V and 20-pF load
on all outputs (unless otherwise noted); see for timing diagram
|
MIN |
NOM |
MAX |
UNIT |
t(BCLK) |
BCLK period |
40 |
|
|
ns |
tH(BCLK) |
BCLK high pulse duration (1) |
25 |
|
|
ns |
tL(BCLK) |
BCLK low pulse duration (1) |
25 |
|
|
ns |
tSU(FSYNC) |
FSYNC setup time |
8 |
|
|
ns |
tHLD(FSYNC) |
FSYNC hold time |
8 |
|
|
ns |
tr(BCLK) |
BCLK rise time |
10% - 90% rise time(2) |
|
|
10 |
ns |
tf(BCLK) |
BCLK fall time |
90% - 10% fall time(2) |
|
|
10 |
ns |
(1) The BCLK minimum high or low pulse duration must be higher than 25 ns (to meet the timing specifications), if the SDOUT data line is latched on the opposite BCLK edge polarity than the edge used by the device to transmit SDOUT data.
(2) BCLK maximum rise and fall time can be relaxed to 13ns if BCLK frequency used in the system is below 20MHz. This can cause noise increase due to higher clock jitter.