JAJSNF6A April 2022 – September 2022 PCM1822-Q1
PRODUCTION DATA
The PCM1822-Q1 is a high-performance, low-power, stereo-channel, audio analog-to-digital converter (ADC) with flexible audio interface control options. This device is intended for applications in automotive head units, display control unit, Active Noise Cancellation and Acoustic Echo Cancellation applications. The high dynamic range of the device enables far-field audio recording with high fidelity. This device integrates a host of features that reduces cost, board space, and power consumption in space-constrained applications. The device features are controlled through hardware by pulling pins high or low with resistors or a controller general-purpose inut/output (GPIO). The PCM1822-Q1 also supports a power-down and reset function by means of halting the system clock.
The PCM1822-Q1 consists of the following blocks and features: