JAJSNF6A April 2022 – September 2022 PCM1822-Q1
PRODUCTION DATA
The PCM1822-Q1 is a multichannel, high-performance audio analog-to-digital converter (ADC) that supports output sample rates of up to 192 kHz. The device supports up to two analog microphones for simultaneous recording applications.
The PCM1822-Q1 configuration is supported using various hardware pin control options. The device supports a highly flexible, audio serial interface (TDM and I2S) to transmit audio data seamlessly in the system across devices.