JAJSUM7 May 2024 PCM1841-Q1
ADVANCE INFORMATION
The linear phase decimation filters are the default filters set by the device and can be used for all applications that require a perfect linear phase with zero-phase deviation within the pass-band specification of the filter. The filter performance specifications and various plots for all supported output sampling rates are listed in Section 6.3.7.2.1.1 through Section 6.3.7.2.1.7.