JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
The ADC, DSP1 and DSP2 each have specific minimum clock requirements that can be driven from either the incoming SCK or the output of the PLL, as shown in Table 8.
CORE | 2-CHANNEL DEVICE RATIO | 4-CHANNEL DEVICE RATIO |
---|---|---|
ADC | 128x output sampling rate | 128x output sampling rate |
DSP #1 | 256x output sampling rate | 512x output sampling rate |
DSP #2 | 256x output sampling rate | 256x output sampling rate |