JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | LOCK | RSV | PLL_REF_SEL | PLL_EN | |||
R/W-000b | R/W-0b | R/W-00b | R/W-0b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RSV | R/W | 000b | Reserved. Do not access. |
4 | LOCK | R/W | 0b | PLL Lock Status
0: Not locked (default) 1: Locked |
3-2 | RSV | R/W | 00b | Reserved. Do not access. |
1 | PLL_REF_SEL | R/W | 0b | PLL Reference Clock Selection
Ignored if CLKDET_EN = 1 0: SCK (default) 1: BCK |
0 | PLL_EN | R/W | 1b | PLL Enable
Ignored if CLKDET_EN = 1 0: Disable 1: Enable (default) |