JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
PARAMETER(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tBCKP | BCK period | 150 | 1 / (64 × fS) | 2000 | ns |
tBCKH | BCK pulse duration high | 65 | 1000 | ns | |
tBCKL | BCK pulse duration low | 65 | 1000 | ns | |
tCKLR | Delay time BCK falling edge to LRCK valid | –10 | 20 | ns | |
tLRCP | LRCK period | 10 | 1/fS | 125 | µs |
tCKDO | Delay time BCK falling edge to DOUT valid | –10 | 20 | ns | |
tLRDO | Delay time LRCK edge to DOUT valid | –10 | 20 | ns | |
tR | Rise time of all signals | 20 | ns | ||
tF | Fall time of all signals | 20 | ns | ||
tSCKBCK | Delay time SCKI rising edge to BCK edge(2) | 5 | 30 | ns |