JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | INFO | ||||||
R-0 0000b | R-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RSV | R | 0 0000b | Reserved. Always write 0 0000b. |
2-0 | INFO | R | 000b | Current Sampling Frequency
000: Out of range (Low) or LRCK Halt (default) 001: 8 kHz 010: 16 kHz 011: 32 khz to 48 kHz 100: 88.2 kHz to 96 kHz 101: 176.4 kHz to 192 kHz 110: Out of range (High) 111: Invalid fS |