JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
As shown in Table 5, there are four different clocking modes available on the device that take advantage of the onboard PLL and clock detection. Advanced clock detection and a smart internal state engine in the PCM186x can automatically configure the various dividers in the device (see the Device Clock Distribution and Generation section) with optimized values. Automatic clock configuration is enabled by default, using the register CLKDET_EN (Page.0, 0x20).
NAME | DEVICE | External XTAL/MCK INPUT | BCK, LRCK DIRECTION | PLL CONFIGURATION |
---|---|---|---|---|
ADC master mode | PCM186x | YES | OUT | Not required |
ADC slave mode | PCM186x | YES | IN | Not required |
ADC slave PLL mode | PCM186x | NO | IN | Automatic for standard audio rates |
ADC non-audio MCK | PCM1862
PCM1863 PCM1864 PCM1865 |
YES | OUT | Manual |