JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
If an external, high-quality MCLK is available (either on the SCK pin or XTAL), then configure the PCM186x to run in master mode where possible, with the ADC and serial ports being driven from the MCLK or SCK source. The on-chip DSPs may continue to require clocks from the PLL, as they run from a much higher clock rate.
Clock MUXs and overall configuration can be done in register Page0, 0x20. For the best performance in master mode, the automatic clock configuration circuitry configures the clocks as shown in Table 9 and Table 10, if the device is a PCM186x 2-channel or 4-channel, software-controlled device. The tables below show data at 48 kHz multiples, the ratios for multiples of 44.1 kHz are identical, while the absolute MHz values will be multiples of 44.1 kHz instead of 48 kHz.
This automatic configuration can be bypassed using registers, starting from CLKDET_EN (Page.0, 0x20).
fS | SCK RATIO | SCK FREQ (MHz) | PLL RATIO | PLL FREQ (MHz) | PLL CONFIG | DSP1 CLOCK (MHz) | DSP1 CLOCK | DSP 2 CLOCK (MHz) | DSP2 CLOCK | ADC CLOCK (MHz) | ADC CLOCK | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SOURCE | DIVIDER | SOURCE | DIVIDER | SOURCE | DIVIDER | |||||||||
8 kHz | 128 | 1.024 | 12288 | 98.304 | P=1,R=2, J=48, D=0 | 2.048 | PLL | 48 | 2.048 | PLL | 48 | 1.024 | PLL | 96 |
256 | 2.048 | 12288 | 98.304 | P=1,R=2, J=24, D=0 | 2.048 | SCK | 1 | 2.048 | SCK | 1 | 1.024 | SCK | 2 | |
384 | 3.072 | 12288 | 98.304 | P=1,R=2, J=16, D=0 | 2.048 | SCK | 1 | 2.048 | SCK | 1 | 1.024 | SCK | 3 | |
512 | 4.096 | Off | 2.048 | SCK | 2 | 2.048 | SCK | 2 | 1.024 | SCK | 4 | |||
768 | 6.144 | Off | 3.072 | SCK | 2 | 3.072 | SCK | 2 | 1.024 | SCK | 6 | |||
16 kHz | 128 | 2.048 | 6144 | 98.304 | P=1,R=2, J=24, D=0 | 4.096 | PLL | 24 | 4.096 | PLL | 24 | 2.048 | PLL | 48 |
256 | 4.096 | 6144 | 98.304 | P=1,R=2, J=12, D=0 | 4.096 | SCK | 1 | 4.096 | SCK | 1 | 2.048 | SCK | 2 | |
384 | 6.144 | 6144 | 98.304 | P=1,R=2, J=8, D=0 | 6.144 | SCK | 1 | 6.144 | SCK | 1 | 2.048 | SCK | 3 | |
512 | 8.192 | Off | 4.096 | SCK | 2 | 4.096 | SCK | 2 | 2.048 | SCK | 4 | |||
768 | 12.288 | Off | 6.144 | SCK | 2 | 6.144 | SCK | 2 | 2.048 | SCK | 6 | |||
48 kHz | 128 | 6.144 | 2048 | 98.304 | P=1,R=2, J=8, D=0 | 12.288 | PLL | 8 | 12.288 | PLL | 8 | 6.144 | PLL | 16 |
256 | 12.288 | 2048 | 98.304 | P=2,R=2, J=8, D=0 | 12.288 | SCK | 1 | 12.288 | SCK | 1 | 6.144 | SCK | 2 | |
384 | 18.432 | 2048 | 98.304 | P=3,R=2, J=8, D=0 | 18.432 | SCK | 1 | 18.432 | SCK | 1 | 6.144 | SCK | 3 | |
512 | 24.576 | Off | 12.288 | SCK | 2 | 12.288 | SCK | 2 | 6.144 | SCK | 4 | |||
768 | 36.864 | Off | 18.432 | SCK | 2 | 18.432 | SCK | 2 | 6.144 | SCK | 6 | |||
96 kHz | 128 | 12.288 | 1024 | 98.304 | P=4,R=2, J=16, D=0 | 24.756 | PLL | 4 | 24.756 | PLL | 4 | 6.144 | SCK | 2 |
256 | 24.576 | 1024 | 98.304 | P=8,R=2, J=16, D=0 | 24.756 | SCK | 1 | 24.756 | SCK | 1 | 6.144 | SCK | 4 | |
384 | 36.864 | 1024 | 98.304 | P=12,R=2, J=16, D=0 | 24.756 | SCK | 1 | 24.756 | SCK | 1 | 6.144 | SCK | 6 | |
512 | 49.152 | Off | 24.756 | SCK | 2 | 24.756 | SCK | 2 | 6.144 | SCK | 8 | |||
192 kHz | 128 | 24.576 | 512 | 98.304 | P=4,R=2, J=8, D=0 | 49.152 | PLL | 2 | 49.152 | PLL | 2 | 6.144 | SCK | 4 |
256 | 49.152 | 512 | 98.304 | P=8,R=2, J=8, D=0 | 49.152 | SCK | 1 | 49.152 | SCK | 1 | 6.144 | SCK | 8 |
fS | SCK RATIO | SCK FREQ (MHz) | PLL RATIO | PLL FREQ (MHz) | PLL CONFIG | DSP1 CLOCK (MHz) | DSP1 CLOCK | DSP 2 CLOCK (MHz) | DSP2 CLOCK | ADC CLOCK (MHz) | ADC CLOCK | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SOURCE | DIVIDER | SOURCE | DIVIDER | SOURCE | DIVIDER | |||||||||
8 kHz | 128 | 1.024 | 12288 | 98.304 | P=1,R=2, J=48, D=0 | 4.096 | PLL | 24 | 2.048 | PLL | 48 | 1.024 | PLL | 96 |
256 | 2.048 | 12288 | 98.304 | P=1,R=2, J=24, D=0 | 4.096 | PLL | 24 | 2.048 | SCK | 1 | 1.024 | SCK | 2 | |
384 | 3.072 | 12288 | 98.304 | P=1,R=2, J=16, D=0 | 4.096 | PLL | 24 | 2.048 | SCK | 1 | 1.024 | SCK | 3 | |
512 | 4.096 | Off | 4.096 | SCK | 1 | 2.048 | SCK | 2 | 1.024 | SCK | 4 | |||
768 | 6.144 | 6144 | 98.304 | P=1,R=2, J=8, D=0 | 4.096 | PLL | 24 | 3.072 | SCK | 2 | 1.024 | SCK | 6 | |
16 kHz | 128 | 2.048 | 6144 | 98.304 | P=1,R=2, J=24, D=0 | 8.192 | PLL | 12 | 4.096 | PLL | 24 | 2.048 | PLL | 48 |
256 | 4.096 | 6144 | 98.304 | P=1,R=2, J=12, D=0 | 8.192 | PLL | 12 | 4.096 | SCK | 1 | 2.048 | SCK | 2 | |
384 | 6.144 | 6144 | 98.304 | P=1,R=2, J=8, D=0 | 8.192 | PLL | 12 | 6.144 | SCK | 1 | 2.048 | SCK | 3 | |
512 | 8.192 | Off | 8.192 | SCK | 1 | 4.096 | SCK | 2 | 2.048 | SCK | 4 | |||
768 | 12.288 | 2048 | 98.304 | P=4,R=2, J=16, D=0 | 8.192 | PLL | 12 | 6.144 | SCK | 2 | 2.048 | SCK | 6 | |
48 kHz | 128 | 6.144 | 2048 | 98.304 | P=1,R=2, J=8, D=0 | 24.576 | PLL | 4 | 12.288 | PLL | 8 | 6.144 | PLL | 16 |
256 | 12.288 | 2048 | 98.304 | P=4,R=2, J=16, D=0 | 24.576 | PLL | 4 | 12.288 | SCK | 1 | 6.144 | SCK | 2 | |
384 | 18.432 | 2048 | 98.304 | P=3,R=2, J=8, D=0 | 24.576 | PLL | 4 | 18.432 | SCK | 1 | 6.144 | SCK | 3 | |
512 | 24.576 | Off | 24.576 | SCK | 1 | 12.288 | SCK | 2 | 6.144 | SCK | 4 | |||
768 | 36.864 | 2048 | 98.304 | P=3,R=2, J=4, D=0 | 24.576 | PLL | 4 | 18.432 | SCK | 2 | 6.144 | SCK | 6 | |
96 kHz | 128 | 12.288 | 1024 | 98.304 | P=4,R=2, J=16, D=0 | 49.152 | PLL | 2 | 24.756 | PLL | 4 | 6.144 | SCK | 2 |
256 | 24.576 | 1024 | 98.304 | P=4,R=2, J=8, D=0 | 49.152 | PLL | 2 | 24.756 | SCK | 1 | 6.144 | SCK | 4 | |
384 | 36.864 | 1024 | 98.304 | P=12,R=2, J=16, D=0 | 49.152 | PLL | 2 | 24.756 | SCK | 1 | 6.144 | SCK | 6 | |
512 | 49.152 | Off | 49.152 | SCK | 1 | 24.756 | SCK | 2 | 6.144 | SCK | 8 | |||
192 kHz | 128 | 24.576 | 512 | 98.304 | P=4,R=2, J=8, D=0 | 98.304 | PLL | 1 | 49.152 | PLL | 2 | 6.144 | SCK | 4 |
256 | 49.152 | 512 | 98.304 | P=8,R=2, J=8, D=0 | 98.304 | PLL | 1 | 49.152 | SCK | 1 | 6.144 | SCK | 8 |