JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
PCM186x software-controlled devices are configured and controlled by using either I2C or SPI using MD0 and MD1. Table 20 shows the MD0 control protocols, and Table 21 shows the MD1 mode selection.
MD0 | Control Protocol |
---|---|
Low (or floating) | I2C Mode |
High | SPI Mode |
MODE | MD1 USE | STATIC MD1 VALUE | CONFIGURATION |
---|---|---|---|
I2C | Address pin | Low | I2C Address: 0x94 |
I2C | Address pin | High | I2C Address: 0x96 |
SPI | MS (SPI Chip Select) | N/A | N/A |