JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
Disable the energysense interrupt in INT_STAT register (0x61)
Remove the interrupt source by changing the loss detect threshold to 110 dB (ADC noise level) using the DSP coefficient method.
Write 0xFF to the SIGDET_STAT (0x32) register.
Write 0x00 to the SIGDET_STAT (0x32) register.
Change the loss detect threshold back to –50 dB using the DSP coefficient method.
Re-enable the energysense interrupt in INT_STAT register (0x61)