JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
To gain the benefit of many of the PCM186x features, use a microcontroller to monitor and control the device. There are two main modes withing the device, Active and Sleep. Using a microcontroller to process the interrupts for both energysense and controlsense allows the system to intelligently wake and sleep as well as update system controls. Figure 51 and Figure 52 show flow diagrams for both active and sleep modes, respectively. Extended I2C register settings are shown in Bold Text.