POWER |
AVDD |
Analog supply voltage to AGND |
3.0 |
3.3 |
3.6 |
V |
DVDD |
Digital supply voltage to DGND |
3.0 |
3.3 |
3.6 |
V |
IOVDD |
IO supply voltage to DGND |
at 1.8 V |
1.62 |
1.8 |
1.98 |
V |
at 3.3 V |
3.0 |
3.3 |
3.6 |
V |
LDO |
LDO pin voltage to DGND
(LDO is an input when using external 1.8-V power supply) |
IOVDD – 0.3 |
IOVDD |
IOVDD + 0.3 |
V |
TEMPERATURE |
TA |
Operating ambient temperature |
–40 |
|
125 |
°C |