Device control method: Configure for I2C by pulling MD0 to GND, and setting I2C address by setting the AD pin high or low
Make sure that BCK is configured in clock master device to be 64 × fS for automatic PLL setting to function.
Single-ended analog inputs
MD2, MD5, MD6 configuration; see
Audio slave mode
Configure appropriate clock registers
Page 0, 0x20 - Set MST_MODE = 1 (I2S slave)
The power rails in this application allow the usage of X7R ceramic capacitors. A maximum voltage rating of 6.3 V should be enough for the power-supply capacitors.