JAJSKT0 December 2020 PCM6020-Q1
PRODUCTION DATA
at TA = 25°C, AVDD = 3.3 V, IOVDD = 3.3 V, BSTVDD = 3.3 V, fIN = 1-kHz sinusoidal signal, fS = 44.1 kHz, 32-bit audio data, BCLK = 256 × fS, TDM slave mode, PLL on, channel gain = 0 dB, linear phase decimation filter, and MICBIAS programmed voltage = 8 V (unless otherwise noted); all measurements are done on the EVM with a 20-kHz, low-pass filter and an A-weighted filter (unless otherwise noted)
DC-coupled differential microphone input with DC common-mode 1NxP = ~6 V and INxM = ~2 V, high swing mode enabled, measured using an external audio input source |
DC-coupled differential microphone input with DC common-mode 1NxP = ~6 V and INxM = ~2 V, high swing mode enabled, measured using an external audio input source |