SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is configuration register 4 for input fault diagnostics setting.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIAG_MOV_AVG_CFG[1:0] | MOV_AVG_DIS_MBIAS_LOAD | MOV_AVG_DIS_TEMP_SENS | Reserved | ||||
RW-0h | RW-0h | RW-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DIAG_MOV_AVG_CFG[1:0] | RW | 0h | Moving average configuration.
0d = Moving average disabled 1d = Moving average enabled with 0.5 weightage for old scanned data and new scanned data 2d = Moving average enabled with 0.75 weightage for old scanned data and 0.25 weightage for new scanned data 3d = Reserved |
5 | MOV_AVG_DIS_MBIAS_LOAD | RW | 0h | Moving average configuration for MICBIAS high and low load current fault detection
0d = Moving average as defined by DIAG_MOV_AVG_CFG setting 1d = Moving average is forced disabled for MICBIAS load current fault detection to achieve faster response time |
4 | MOV_AVG_DIS_TEMP_SENS | RW | 0h | Moving average configuration for over temperature fault detection
0d = Moving average as defined by DIAG_MOV_AVG_CFG setting 1d = Moving average is forced disabled for over temperature fault detection to achieve faster response time |
3-0 | Reserved | R | 0h | Reserved |