SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the diagnostic data configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | HOLD_SAR_DATA | |||||
RW-0h | R-0h | RW-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | RW | 0h | Reserved |
3-1 | Reserved | R | 0h | Reserved |
0 | HOLD_SAR_DATA | RW | 0h | Hold SAR data update during register readback.
0b= Data update is not held, data register is continuously updated; this setting must be used when moving average is enabled for fault detection 1b= Data update is held, data register readback can be done |