SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the interrupt masks register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK1[7] | INT_MASK1[6] | INT_MASK1[5] | INT_MASK1[4] | INT_MASK1[3] | INT_MASK1[2] | INT_MASK1[1] | Reserved |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-1h | RW-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK1[7] | RW | 0h | Channel 1 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
6 | INT_MASK1[6] | RW | 0h | Channel 2 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
5 | INT_MASK1[5] | RW | 0h | Channel 3 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
4 | INT_MASK1[4] | RW | 0h | Channel 4 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
3 | INT_MASK1[3] | RW | 0h | Channel 5 input DC faults diagnostic interrupt mask. Applicable only for PCM6x60-Q1.
0d = Unmask 1d = Mask |
2 | INT_MASK1[2] | RW | 0h | Channel 6 input DC faults diagnostic interrupt mask. Applicable only for PCM6x60-Q1.
0d = Unmask 1d = Mask |
1 | INT_MASK1[1] | RW | 1h | Input faults diagnostic interrupt mask for "short to VBAT_IN" detect when VBAT_IN voltage is less than MICBIAS voltage.
0d = Unmask 1d = Mask |
0 | Reserved | RW | 1h | Reserved |