SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the interrupt masks register 3.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK3[7] | INT_MASK3[6] | INT_MASK3[5] | INT_MASK3[4] | INT_MASK3[3] | Reserved | ||
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK3[7] | RW | 0h | INxP over voltage fault mask.
0d = Unmask 1d = Mask |
6 | INT_MASK3[6] | RW | 0h | INxM over voltage fault mask.
0d = Unmask 1d = Mask |
5 | INT_MASK3[5] | RW | 0h | MICBIAS high current fault mask.
0d = Unmask 1d = Mask |
4 | INT_MASK3[4] | RW | 0h | MICBIAS low current fault mask.
0d = Unmask 1d = Mask |
3 | INT_MASK3[3] | RW | 0h | MICBIAS over voltage fault mask.
0d = Unmask 1d = Mask |
2-0 | Reserved | R | 0h | Reserved |