SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the MICBIAS diagnostic configuration register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MBIAS_LOW_CURR_THRS[7:0] | |||||||
RW-4Bh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | MBIAS_LOW_CURR_THRS[7:0] | RW | 4Bh | Threshold for MICBIAS low load current fault diagnostic.
0d to 56d = Reserved 57d = Low load current threshold is set as 0 mA (typ) 58d = Low load current threshold is set as 0.54 mA (typ) 59d = Low load current threshold is set as 1.08 mA (typ) 60d to 74d = Low load current threshold is set as per configuration 75d = Low load current threshold is set as 9.72 mA (typ) 76d to 241d = Low load current threshold is set as per configuration 242d = Low load current threshold is set as 99.90 mA (typ) 243d to 255d = Reserved |