JAJSKS9 December 2020 PCM6480-Q1
PRODUCTION DATA
Table 9-1 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
AVDD, BSTVDD | 3.3 V | |||
AVDD supply current | 28 mA (PLL on, all eight-channel record, fS = 44.1 kHz) | |||
IOVDD | 1.8 V or 3.3 V | |||
Maximum MICBIAS current | < 28 mA (MICBIAS voltage = 8 V, microphone impedance = 680 Ω and R1 = 340 Ω) |