JAJSIV0B June 2009 – March 2020 PGA280
PRODUCTION DATA.
Bit 7 is the most significant bit (MSB); bit 0 is the least significant bit (LSB). Binary numbers are denoted with b'. aaaa' is used to denote the encoded register pointer, 0000b to 1111b. T denotes the buffer trigger bit. Writing to unassigned bits is ignored; however, best practice is to write a 0 for all unassigned bits. PGA280 registers, addresses, and functional information are summarized in the register map shown in (Table 1.