SLDS231 August 2018 PGA305
PRODUCTION DATA.
FIELD LOCATION | DESCRIPTION | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
Command field | Read-response command | 0 | 1 | 1 | 1 | 0 | 0 | 1 | 1 |
Data field 1 | Data retrieved (OWI drives data out) | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
The P2, P1, and P0 bits in the command field determine the memory page that is being accessed by the OWI. The memory page decode is shown in Table 4.