SBOSAG3A March 2024 – December 2024 PGA849
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The design requirements for the application driving the ADS8860 ADC are listed in the following table.
PARAMETER | VALUE |
---|---|
Supply voltages | VS± = ±15V, LVDD = 5.3V, LVSS = GND, ADC REFIN = 5V |
PGA849 reference pin | VREF = 2.5V |
Full-scale range of ADC | FSR = 5V |
Sampling rate of ADC | fSAMPLE = 1MSPS |
PGA gain | 0.125, 0.25, 0.5, 1, 2,4, 8, 16 |
Input voltages (VPP, differential) | 25V, 16V, 8V, 4V, 2V, 1V, 0.5V, 0.25V |
Signal frequency | 1kHz |
RC kickback filter | RFIL = 15Ω, CDIFF = 1.2nF, CCM = 120pF |