JAJSSL2A March 2024 – December 2024 PGA849
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The functional block diagram in Section 7.2 shows that the PGA849 output-stage difference amplifier uses a 5kΩ feedback resistor between the output and the inverting input. External direct access to the inverting and noninverting inputs of the difference amplifier is provided through the DA_IN– and DA_IN+ pins, respectively. This option allows circuit designers to add external capacitors in parallel with the internal resistors to implement noise-filtering or noise-shaping techniques. These pins are also used to implement customized attenuating gains for the output stage. Consider the following important factors when designing parallel circuits with the internal resistors: