JAJSSL2A March 2024 – December 2024 PGA849
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOS | Offset voltage (RTI) | G = 1 to 16 | ±50 | ±350 | µV | ||
G < 1 | ±50/G | ±350/G | |||||
Offset voltage drift (RTI) | G = 1 to 16, TA = –40°C to +125°C | ±0.2 | ±1.0 | µV/°C | |||
G < 1, TA = –40°C to +125°C | ±0.2/G | ±1.0/G | |||||
PSRR | Power-supply rejection ratio | ±4V ≤ VS ≤ ±18V, RTI | G = 0.125 | 95 | 110 | dB | |
G = 0.25 | 98 | 114 | dB | ||||
G = 0.5 | 100 | 118 | |||||
G = 1 | 120 | 134 | |||||
G = 2 | 120 | 126 | |||||
G = 4 | 120 | 132 | |||||
G = 8 | 120 | 136 | |||||
G = 16 | 120 | 140 | |||||
zid | Differential input impedance | 1 || 1 | GΩ || pF | ||||
zic | Common-mode input impedance | 1 || 7 | GΩ || pF | ||||
VICM | Common-mode input voltage | VS = ±4V to ±18V | (VS–) + 2.5 | (VS+) – 2 | V | ||
VS = ±4V to ±18V, TA = –40°C to +125°C | (VS–) + 3 | (VS+) – 2.5 | |||||
CMRR | Common-mode rejection ratio | At DC to 60Hz, VICM = ±10V, TA = –40°C to +125°C, RTI |
G = 0.125 | 64 | 82 | dB | |
G = 0.25 | 70 | 88 | |||||
G = 0.5 | 76 | 94 | |||||
G = 1 | 82 | 100 | |||||
G = 2 | 88 | 106 | |||||
G = 4 | 94 | 112 | |||||
G = 8 | 100 | 118 | |||||
G = 16 | 106 | 124 | |||||
BIAS CURRENT | |||||||
IB | Input bias current | ±0.5 | ±1.8 | nA | |||
TA = –40°C to +125°C | ±1 | ||||||
Input bias current drift | TA = –40°C to +125°C | ±10 | pA/°C | ||||
IOS | Input offset current | ±0.5 | ±1 | nA | |||
TA = –40°C to +125°C | ±1 | ||||||
Input offset current drift | TA = –40°C to +125°C | ±10 | pA/°C | ||||
NOISE VOLTAGE | |||||||
eNI | Voltage noise density (RTI) | f = 1kHz | G = 16 | 8.6 | nV/√Hz | ||
G = 8 | 8.8 | ||||||
G = 4 | 9.6 | ||||||
G = 2 | 13.5 | ||||||
G = 1 | 23.8 | ||||||
G = 0.5 | 47.4 | ||||||
G = 0.25 | 94.9 | ||||||
G = 0.125 | 186.3 | ||||||
ENI | Voltage noise (RTI) | fB = 0.1Hz to 10Hz | G = 16 | 0.28 | µVPP | ||
G = 8 | 0.29 | ||||||
G = 4 | 0.33 | ||||||
G = 2 | 0.49 | ||||||
G = 1 | 0.91 | ||||||
G = 0.5 | 1.82 | ||||||
G = 0.25 | 3.59 | ||||||
G = 0.125 | 7.28 | ||||||
iN | Input current noise density | f = 1kHz | 0.3 | pA/√Hz | |||
IN | Input current noise | fB = 0.1Hz to 10Hz | 13 | pAPP | |||
GAIN | |||||||
Gain range | 0.125 | 16 | V/V | ||||
GE | Gain error | G = 0.125 | ±0.010 | ±0.045 | % | ||
G = 0.25 | ±0.005 | ±0.030 | % | ||||
G = 0.5 | ±0.005 | ±0.030 | % | ||||
G = 1 | ±0.005 | ±0.015 | % | ||||
G = 2 | ±0.010 | ±0.030 | % | ||||
G = 4 | ±0.015 | ±0.040 | % | ||||
G = 8 | ±0.015 | ±0.040 | % | ||||
G = 16 | ±0.030 | ±0.070 | % | ||||
Gain nonlinearity | G = 0.125 to 16, VOUT > ±5V | 2 | 5 | ppm | |||
Gain drift | G = 0.125 to 16, TA = –40°C to +125°C | ±1 | ±2 | ppm/°C | |||
OUTPUT | |||||||
VOUT | Output voltage | No load | VSOUT = ±2.25V | VLVSS + 0.1 | VLVDD – 0.1 | V | |
RL = 10kΩ | VSOUT = ±2.25V | VLVSS + 0.2 | VLVDD – 0.2 | ||||
VSOUT = ±18V | VLVSS + 0.4 | VLVDD – 0.4 | |||||
CL | Load capacitance | Stable operation for capacitive load | 100 | pF | |||
ISC | Short-circuit current | Continuous to VSOUT / 2 | ±45 | mA | |||
TA = –40°C to +125°C | ±20 | ±60 | |||||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3dB | G = 0.125 to 16 | 10 | MHz | |||
SR | Slew rate | G ≥ 0.5, VOUT = 10 | 35 | V/µs | |||
G = 0.25, VOUT = 5 | 23 | V/µs | |||||
G = 0.125, VOUT = 2.5 | 10 | V/µs | |||||
tS | Settling time | G = 0.125 to 16 VINDIFF = 10V step or VOUT = 10V step |
To 0.01% | 0.7 | µs | ||
To 0.0015% | 0.95 | ||||||
Gain switching time | 2 | µs | |||||
THD+N | Total harmonic distortion and Noise | Differential input, f = 10kHz, VOUT = 10VPP | –110 | dB | |||
Single-ended input, f = 10kHz, VOUT = 10VPP | –105 | ||||||
HD2 | Second-order harmonic distortion | Differential input, f = 10kHz, VOUT = 10VPP | –120 | ||||
Single-ended input, f = 10kHz, VOUT = 10VPP | –110 | ||||||
HD3 | Third-order harmonic distortion | Differential input, f = 10kHz, VOUT = 10VPP | –120 | ||||
Single-ended input, f = 10kHz, VOUT = 10VPP | –110 | ||||||
REFERENCE INPUT | |||||||
RIN | Reference input impedance | 10 | kΩ | ||||
Reference input current | VIN = 0V | 140 | µA | ||||
Reference input voltage | VLVSS | VLVDD | V | ||||
Reference gain to output | 1 | V/V | |||||
Reference gain error | VOUT = ±10V, inside the voltage swing range | 0.01 | 0.05 | % | |||
INPUT STAGE POWER SUPPLY | |||||||
IQ_input | Input stage quiescent current VS+, VS– |
VIN = 0V | 3 | 3.7 | mA | ||
TA = –40°C to +125°C | 4.6 | ||||||
OUTPUT STAGE POWER SUPPLY | |||||||
IQ_output | Output stage quiescent current LVDD, LVSS |
VIN = 0V, VREF = 0V | 2.3 | 2.8 | mA | ||
TA = –40°C to 125°C | 3.5 | ||||||
DIGITAL LOGIC | |||||||
VIL | Digital input logic low | A0, A1, A2 pins, referred to DGND | VDGND | VDGND + 0.8 | V | ||
VIH | Digital input logic high | A0, A1, A2 pins, referred to DGND | VDGND + 1.8 | VS+ | V | ||
Digital input pin current | A0, A1, A2 pins | 1.5 | 3 | µA | |||
VDGND | DGND voltage | VS– | (VS+) – 4 | V | |||
DGND reference current | 4 | 10 | µA |