JAJSPR4B April 2023 – September 2023 PGA855
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 4 | Input | Gain option pin 0 |
A1 | 5 | Input | Gain option pin 1 |
A2 | 1 | Input | Gain option pin 2 |
DGND | 16 | Power | Ground reference for digital logic and gain setting pins |
FDA_IN– | 9 | Input | Connection to output driver summing node |
FDA_IN+ | 12 | Input | Connection to output driver summing node |
IN– | 3 | Input | Negative (inverting) input |
IN+ | 2 | Input | Positive (noninverting) input |
LVDD | 7 | Power | Output driver positive supply. Connect this pin to the positive supply of the ADC to protect from overdriving. |
LVSS | 14 | Power | Output driver negative supply. Connect this pin to the negative supply of the ADC to protect from overdriving. |
NC | 8 | — | Do not connect |
OUT– | 11 | Output | Output (inverting) |
OUT+ | 10 | Output | Output (noninverting) |
VOCM | 13 | Input | Level set for output common mode value |
VS+ | 6 | Power | Input stage positive supply |
VS– | 15 | Power | Input stage negative supply |
Thermal Pad | Thermal pad | — | The thermal pad must be soldered to the printed-circuit board (PCB). Connect thermal pad to a plane or large copper pour that is either floating or electrically connected to VS–, even for applications that have low power dissipation. |