JAJSPR4B April 2023 – September 2023 PGA855
PRODUCTION DATA
The nominal performance of the PGA855 is specified with input-stage supply and output-stage supply voltages of ±15 V, and VICM and VOCM at mid-supply. Within the specified limits, custom input and output common-mode voltages can be used without compromising performance; see also Section 7.3.