JAJSPR4B April 2023 – September 2023 PGA855
PRODUCTION DATA
The PGA855 has a single functional mode and operates when the input-stage power supply is greater than ±4 V (8 V) and the output-stage power supply is greater than ±2.25 V (4.5 V); see also Section 7.3.