SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
UNIT | |||||
---|---|---|---|---|---|
Vtrack | Track pin voltage | –0.3 to VI + 0.3 | V | ||
TA | Operating temperature range | Over VI range | –40 to 85 | °C | |
Twave | Wave soldering temperature | Surface temperature of module body or pins
(5 seconds maximum) |
AD suffix | 260 | |
Treflow | Solder reflow temperature | Surface temperature of module body or pins | AS suffix | 235(1) | |
AZ suffix | 260(1) | ||||
Tstg | Storage temperature | Storage temperature of module removed from shipping package | –55 to 125 | ||
Tpkg | Packaging temperature | Shipping Tray or Tape and Reel storage or bake temperature | 45 | ||
Mechanical shock | Per Mil-STD-883D, Method 2002.3 1 msec, 1/2 sine, mounted | AD suffix | 500 | G | |
AS and AZ suffix | 125 | ||||
Mechanical vibration | Mil-STD-883D, Method 2007.2 20-2000 Hz | 20 | |||
Weight | 16.7 | grams | |||
Flammability | Meets UL94V-O |