SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Vo Adjust control sets the output voltage of the PTH08T250W. The adjustment range of the PTH08T250W is 0.7 V to 3.6 V. The adjustment method requires the addition of a single external resistor, RSET, that must be connected directly between pins Vo Adjust (pin 18) and AGND (pin 4). Table 2 gives the standard value of the external resistor for a number of standard voltages, along with the actual output voltage that this resistance value provides.
For other output voltages, the value of the required resistor can either be calculated using the following formula, or simply selected from the range of values given in Table 3. Figure 14 shows the placement of the required resistor.
VO (STANDARD) (V) | RSET (STANDARD VALUE) (kΩ) | VO (ACTUAL) (V) |
---|---|---|
3.3 | 1.62 | 3.298 |
2.5 | 5.23 | 2.498 |
2.0 | 9.76 | 1.997 |
1.8 | 12.7 | 1.798 |
1.5 | 19.6 | 1.508 |
1.2 | 35.7 | 1.199 |
1.0 (1) | 63.4 | 1.001 |
0.7 (1) | Open | 0.700 |
VO REQUIRED (V) | RSET (kΩ) | VO REQUIRED (V) | RSET (kΩ) | VO REQUIRED (V) | RSET (kΩ) |
---|---|---|---|---|---|
0.70 (1) | Open | 1.50 | 19.6 | 2.60 | 4.64 |
0.75 (1) | 412 | 1.60 | 16.9 | 2.70 | 4.02 |
0.80 (1) | 205 | 1.70 | 14.7 | 2.80 | 3.57 |
0.85 (1) | 133 | 1.80 | 12.7 | 2.90 | 3.09 |
0.90 (1) | 97.6 | 1.90 | 11.0 | 3.00 | 2.67 |
0.95 (1) | 78.7 | 2.00 | 9.76 | 3.10 | 2.26 |
1.00 (1) | 63.4 | 2.10 | 8.66 | 3.20 | 1.96 |
1.10 (1) | 46.4 | 2.20 | 7.50 | 3.30 | 1.62 |
1.20 | 35.7 | 2.30 | 6.65 | 3.40 | 1.30 |
1.30 | 28.7 | 2.40 | 5.90 | 3.50 | 1.02 |
1.40 | 23.7 | 2.50 | 5.23 | 3.60 | 0.768 |