SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4 identifies the characteristics of acceptable capacitors from a number of vendors. The recommended number of capacitors required at both the input and output buses is identified for each capacitor.
This is not an extensive capacitor list. Capacitors from other vendors are available with comparable specifications. Those listed are for guidance. The RMS ripple current rating and ESR (at 100 kHz) are critical parameters necessary to ensure both optimum regulator performance and long capacitor life.
Capacitor Vendor,
Type Series (Style) |
Capacitor Characteristics | Quantity | |||||||
---|---|---|---|---|---|---|---|---|---|
Working
Voltage (V) |
Value
(µF) |
Max. ESR at 100 kHz (Ω) | Max Ripple Current at 85°C (Irms) (mA) | Physical Size (mm) | Input Bus | Output Bus | Vendor Part No. | ||
No Turbo Trans | TurboTrans (Cap Type)(2) | ||||||||
Panasonic | 25 | 1000 | 0.043 | 1690 | 16 × 15 | 1 | ≥ 2(3) | N/R(4) | EEUFC1E102S |
FC (Radial) | 25 | 1800 | 0.029 | 2205 | 16 × 20 | 1 | ≥ 1(3) | N/R(4) | EEUFC1E182 |
FC (SMD) | 25 | 2200 | 0.028 | 2490 | 18 × 21,5 | 1 | ≥ 1(3) | N/R(4) | EEVFC1E222N |
FK (SMD) | 25 | 1000 | 0.060 | 1100 | 12,5×13,5 | 1 | ≥ 2(5) | N/R(4) | EEVFK1V102Q |
United Chemi-Con | |||||||||
PTB Poly-Tant (SMD) | 6.3 | 330 | 0.025 | 2600 | 7,3x4,3x 2,8 | N/R(6) | 2 - 4(3) | (C) ≥ 2(2) | 4PTB337MD6TER |
LXZ, Aluminum (Radial) | 25 | 680 | 0.068 | 1050 | 10 × 16 | 1 | 1 - 3(3) | N/R(4) | LXZ25VB681M10X20LL |
PS, Poly-Alum (Radial) | 16 | 330 | 0.014 | 5060 | 10 × 12,5 | 2 | 2 - 3 | (B) ≥ 2(2) | 16PS330MJ12 |
PXA, Poly-Alum (SMD) | 16 | 330 | 0.014 | 5050 | 10 × 12,2 | 2 | 2 - 3 | (B) ≥ 2(2) | PXA16VC331MJ12TP |
PS, Poly-Alum (Radial) | 6.3 | 680 | 0.010 | 5500 | 10 × 12,5 | N/R(6) | 1 - 2 | (C) ≥ 1(2) | 6PS680MJ12 |
PXA, Poly-Alum (Radial) | 6.3 | 680 | 0.010 | 5500 | 10 × 12,2 | N/R(6) | 1 - 2 | (C) ≥ 1(2) | PXA6.3VC681MJ12TP |
Nichicon, Aluminum | 25 | 560 | 0.060 | 1060 | 12,5 × 15 | 1 | ≥ 2(3) | N/R(4) | UPM1E561MHH6 |
HD (Radial) | 25 | 680 | 0.038 | 1430 | 10 × 16 | 1 | ≥ 2(3) | N/R(4) | UHD1C681MHR |
PM (Radial) | 35 | 560 | 0.048 | 1360 | 16 × 15 | 1 | ≥ 2(3) | N/R(4) | UPM1V561MHH6 |
Panasonic, Poly-Alum | 2.0 | 390 | 0.005 | 4000 | 7,3×4,3×4,2 | N/R(6) | N/R(6) | (B) ≥ 2(2) | EEFSE0J391R (VO ≤ 1.6V)(7) |
Sanyo | |||||||||
TPE, Poscap (SMD) | 4 | 680 | 0.015 | 3900 | 7,3 × 4,3 | N/R(6) | 1 - 3 | (C) ≥ 1(2) | 4TPE680MF (VO ≤ 2.8V)(7) |
TPE Poscap(SMD) | 2.5 | 470 | 0.007 | 4400 | 7,3 × 4,3 | N/R(6) | 1 - 2 | (B) ≥ 2(2) | 2R5TPE470M7 (VO ≤ 1.8V)(7) |
TPD Poscap (SMD) | 2.5 | 1000 | 0.005 | 6100 | 7,3 × 4,3 | N/R(6) | 1 | (B) ≥ 1(2) | 2R5TPD1000M5 (VO ≤1.8V)(7) |
SA, OS-CON (Radial) | 16 | 1000 | 0.015 | 9700 | 16 × 26 | 1 | 1 - 3 | N/R(4) | 16SA1000M |
SP OS-CON ( Radial) | 10 | 470 | 0.015 | 4500 | 10 × 11,5 | N/R(6) | 1 - 3 | (C) ≥ 2(2) | 10SP470M |
SEPC, OS-CON (Radial) | 16 | 330 | 0.016 | 4700 | 10 × 12,7 | 2 | 2 - 3 | (B) ≥ 2(2) | 16SVP330M |
SVPA, OS-CON (SMD) | 6.3 | 820 | 0.012 | 4700 | 8 × 11,9 | N/R(6) | 1 - 2(3) | (C) ≥ 1(2)(3) | 6SVPC820M |
AVX Tantalum, Series 3 | 6.3 | 680 | 0.035 | 2400 | 7,3×4,3×4,1 | N/R(6) | 2 - 7(3) | N/R(4) | TPSE477M010R0045 |
TPM Multianode | 6.3 | 470 | 0.018 | 3800 | 7,3×4,3×4,1 | N/R(6) | 2 - 3(3) | (C) ≥ 2(2)(3) | TPME687M006#0018 |
TPS Series III (SMD) | 4 | 1000 | 0.035 | 2405 | 7,3 × 5,7 | N/R(6) | 2 - 7(3) | N/R(4) | TPSV108K004R0035 (VO≤2.2V)(7) |
Kemet, Poly-Tantalum | 6.3 | 470 | 0.040 | 2000 | 7,3×4,3×4 | N/R(6) | 2 - 7(3) | N/R(4) | T520X337M010AS |
T520 (SMD) | 6.3 | 330 | 0.015 | 3800 | 7,3×4,3×4 | N/R(6) | 2 - 3 | (B) ≥ 2(2) | T530X337M010AS |
T530 (SMD) | 4 | 680 | 0.005 | 7300 | 7,3×4,3×4 | N/R(6) | 1 | (B) ≥ 1(2)
|
T530X687M004ASE005
(VO≤3.5V)(7) |
T530 (SMD) | 2.5 | 1000 | 0.005 | 7300 | 7,3×4,3×4 | N/R(6) | 1 | (B) ≥ 1(2) | T530X108M2R5ASE005 (VO≤2.0V)(7) |
Vishay-Sprague | |||||||||
594D, Tantalum (SMD) | 6.3 | 1000 | 0.030 | 2890 | 7,2×5,7×4,1 | N/R(6) | 1 - 6 | N/R(4) | 594D108X06R3R2TR2T |
94SA, Os-con (Radial) | 16 | 1000 | 0.015 | 9740 | 16 × 25 | 1 | 1 - 3 | N/R(4) | 94SA108X0016HBP |
94SVP Os-Con (SMD) | 16 | 330 | 0.017 | 4500 | 10 × 12,7 | 2 | 2 - 3 | (C) ≥ 1(2) | 94SVP827X06R3F12 |
Kemet, Ceramic X5R | 16 | 10 | 0.002 | – | 3225 | 1 | ≥ 1(8) | (A)(2) | C1210C106M4PAC |
(SMD) | 6.3 | 47 | 0.002 | N/R(6) | ≥ 1(8) | (A)(2) | C1210C476K9PAC | ||
Murata, Ceramic X5R | 6.3 | 100 | 0.002 | – | 3225 | N/R(6) | ≥ 1(8) | (A)(2) | GRM32ER60J107M |
(SMD) | 6.3 | 47 | N/R(6) | ≥ 1(8) | (A)(2) | GRM32ER60J476M | |||
25 | 22 | 1 | ≥ 1(8) | (A)(2) | GRM32ER61E226K | ||||
16 | 10 | 1 | ≥ 1(8) | (A)(2) | GRM32DR61C106K | ||||
TDK, Ceramic X5R | 6.3 | 100 | 0.002 | – | 3225 | N/R(6) | ≥ 1(8) | (A)(2) | C3225X5R0J107MT |
(SMD) | 6.3 | 47 | N/R(6) | ≥ 1(8) | (A)(2) | C3225X5R0J476MT | |||
16 | 10 | 1 | ≥ 1(8) | (A)(2) | C3225X5R1C106MT0 | ||||
16 | 22 | 1 | ≥ 1(8) | (A)(2) | C3225X5R1C226MT |