SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The temperature derating curves in Figure 23 through Figure 26 represent the conditions at which internal components are at or below the manufacturer's maximum operating temperatures. Derating limits apply to two PTH08T250W modules soldered directly to a 100 mm x 200 mm double-sided PCB with 2 oz. copper and the direction of airflow from pins 10 to pins 22. For surface mount packages (AS and AZ suffix), multiple vias must be utilized. Refer to the mechanical specification for more information.